Publish your products
Cap Pendant 10"
Cap Pendant 10"
Cap Pendant 10"
Cap Pendant 10"
Cap Pendant 10"

    Cap Pendant 10"

    The Cap Pendant 10" is a mid-century modern globe pendant built from brass with a hand-blown opal glass globe. It has a ten inch globe, a 5.7 inch round canopy, and a standard hanging height of 26 inches, and weighs three pounds. It hangs from a rigid rod rather than a cord; extension rods adjust the hanging height, and a hang-straight option allows installation on sloped ceilings. It is available in a brass, nickel, or black finish. The opal globe diffuses light evenly in all directions.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulb not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. It can hang over a breakfast table or kitchen island, in a row above a restaurant banquette, or in a cluster in a boutique retail space. It is also offered in 6, 8, and 12 inch sizes and as a matching flush mount for continuity across a project.

    Specification
    • Dimensions

      Globe: 10", Canopy: 5.7"

      Hanging Height

      26".

      Weight

      3 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-pendant-10
    • Product familyCap Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)26
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States