Publish your products
Cap Pendant 6"
Cap Pendant 6"
Cap Pendant 6"
Cap Pendant 6"
Cap Pendant 6"

    Cap Pendant 6"

    The Cap Pendant 6" is a mid-century modern globe pendant built from brass with a hand-blown opal glass globe. It has a six inch globe, a 5.7 inch round canopy, and a standard hanging height of 22 inches, and weighs one pound. It hangs from a rigid rod rather than a cord; extension rods adjust the hanging height, and a hang-straight option allows installation on sloped ceilings. It is available in a brass, nickel, or black finish. The opal globe diffuses light evenly in all directions.

    The pendant has one E26 medium-base socket rated for a maximum of nine watts and accepts LED or incandescent bulbs (bulb not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Sized for compact spaces, it can hang alone in a powder room, in a row over a coffee bar or hotel bar, or repeated down a corridor. It is also offered in 8, 10, and 12 inch sizes and as a matching flush mount for continuity across a project.

    Specification
    • Dimensions

      Globe: 6", Canopy: 5.7"

      Hanging Height

      22".

      Weight

      1 lb

      Materials

      Brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulb not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-pendant-6
    • Product familyCap Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)22
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States