Publish your products
Cap Sconce 8"
Cap Sconce 8"
Cap Sconce 8"
Cap Sconce 8"
Cap Sconce 8"

    Cap Sconce 8"

    The Cap Sconce 8" is a mid-century modern-inspired wall sconce with an eight inch glass globe held by a brass cap on a 5.7 inch backplate. It has an overall height of fourteen inches and a ten inch projection from the wall, and weighs two pounds. It is available in a brass, nickel, or black finish. The globe diffuses soft, even light in every direction, and the fixture installs with the globe facing up or down.

    The sconce has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Mount it in a pair flanking a vanity mirror in a primary bath or hotel guest bath, at either side of a bed, repeated down a hotel or multifamily corridor, along a restaurant banquette, or at a covered entry. Coordinating Cap pendants, flush mounts, and double sconces carry the same globe through an entire project.

    Specification
    • Dimensions

      Overall Height: 14", Depth: 10", Globe: 8" Backplate: 5.7"

      Weight

      2 lb

      Materials

      Brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-sconce-i-8
    • Product familyCap Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-23
    • Edition number1
    • Height (inches)14
    • Width (inches)8
    • Depth (inches)10
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States