Publish your products
Color Cadbury Flush Mount 12"
Color Cadbury Flush Mount 12"
Color Cadbury Flush Mount 12"
Color Cadbury Flush Mount 12"
Color Cadbury Flush Mount 12"
Color Cadbury Flush Mount 12"

    Color Cadbury Flush Mount 12"

    The Color Cadbury Flush Mount 12" is a modern dome flush mount built from high-gauge aluminum and brass. A twelve inch spun aluminum dome sits close to the ceiling on a 5.7 inch round canopy, with an overall height of eleven inches. It is available in 14 colors and a brass, nickel, or black finish, and weighs four pounds. The dome directs light downward.

    The flush mount has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulb not included). It runs on 120 volts, is hardwired, and is dimmable with a dimmable bulb on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight adapter is available for sloped ceilings. Its larger dome can serve as the main ceiling light in a bedroom, home office, or kitchen with a low ceiling. Spaced evenly, it can light a hotel guest room, a boutique sales floor, or an office reception area. For a longer drop, specify the matching Color Cadbury Pendant 12"; 8 and 10 inch flush mounts carry the look into smaller rooms.

    Specification
    • Dimensions

      Dome: 12", Canopy: 5.7"

      Hanging Height

      11".

      Weight

      4 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-cadbury-dome-flush-mount-12
    • Product familyCadbury Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)11
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States