Publish your products
Color Cadbury Pendant 12"
Color Cadbury Pendant 12"
Color Cadbury Pendant 12"
Color Cadbury Pendant 12"
Color Cadbury Pendant 12"
Color Cadbury Pendant 12"

    Color Cadbury Pendant 12"

    The Color Cadbury Pendant 12" is a dome pendant built from high-gauge aluminum and brass. It has a twelve inch aluminum dome with a seamless cap, suspended from a solid brass rod and a 5.7 inch canopy, for an overall hanging height of twenty inches. Shorter rods and extension rods are available to adjust the drop. It is available in 14 colors and a brass, nickel, or black finish, and weighs four pounds. The dome directs light downward for focused task and accent lighting.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option is available for sloped ceilings. Its larger dome can anchor a dining table or restaurant banquette on its own, or run in a row above a long kitchen island, a communal table, a boutique retail cash wrap, or a conference table. It is part of a family that includes 8 and 10 inch pendants, matching flush mounts, and sconces.

    Specification
    • Dimensions

      Dome: 12", Canopy: 5.7"

      Hanging Height

      20".

      Weight

      4 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-cadbury-dome-pendant-12
    • Product familyCadbury Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-06
    • Edition number1
    • Height (inches)20
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States