Publish your products
Color Eureka Pendant
Color Eureka Pendant
Color Eureka Pendant
Color Eureka Pendant
Color Eureka Pendant
Color Eureka Pendant

    Color Eureka Pendant

    The Color Eureka Pendant is a modern minimalist pendant built from aluminum and brass. A slim six by two inch lamp cup holds an exposed bulb, hung from a five inch canopy at a twenty inch hanging height. It is available in 14 powder-coated colors with a brass, nickel, or black finish, and weighs two pounds. The exposed bulb at the end of the cup gives off light in all directions.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is set up for flat ceilings; a hang-straight swivel option for sloped ceilings must be specified at order. It is UL listed for damp locations in the United States and Canada. A single pendant gives a focused glow beside a bed or over a reading chair, and a row of them can run over a kitchen island, a restaurant bar, a hotel reception desk, or a boutique cash wrap. The Color Eureka Flush Mount carries the same form to lower ceilings.

    Specification
    • Dimensions

      As shown without bulbs:
      Lamp Cup: 6" x 2", Canopy: 5"

      Hanging Height

      20".

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-eureka-pendant
    • Product familyEureka Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-20
    • Edition number1
    • Height (inches)20
    • Width (inches)6
    • Depth (inches)6
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States