Publish your products
Color Lure Pendant 12"
Color Lure Pendant 12"
Color Lure Pendant 12"
Color Lure Pendant 12"
Color Lure Pendant 12"
Color Lure Pendant 12"

    Color Lure Pendant 12"

    The Color Lure Pendant 12" is a mid-century modern globe pendant built from hand-spun aluminum, solid brass, and hand-blown opal glass. A powder-coated aluminum dome caps a twelve inch opal glass globe, which hangs from a five inch canopy for an overall hanging height of twenty-seven inches. Extension rods are available to hang it lower. It is available in 14 colors and a brass, nickel, or black finish, and weighs five pounds. The opal glass spreads a soft, diffused glow below and around the fixture.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option is available for sloped ceilings. Its larger globe can anchor a dining table or entry on its own, or run in a row above a long kitchen island, a restaurant communal table, or a retail showroom counter. It also comes in 6, 8, and 10 inch sizes and as a matching flush mount, so one fixture can carry across a project at different scales.

    Specification
    • Dimensions

      Globe/Dome: 12", Canopy: 5"

      Hanging Height

      27".

      Weight

      5 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-lure-globe-pendant-12
    • Product familyLure Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-06
    • Edition number1
    • Height (inches)27
    • Width (inches)12
    • Depth (inches)12
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States