Highly Insulated Rigid Exterior Door
Never compromise with the Dynaco R-741 Rigid. The ultimate in speed and insulation.
To help you meeting increasing operational demands, the DYNACO R-741 RIGID offers the ultimate in speed, insulation and efficiency. It’s an entrance solution that combines the fast speeds of a high-performance door with the superior thermal performance of a sectional door. So you’ll never have to compromise.
A new door for new demands
When it comes to industrial, commercial and secure environments, you’ll know that doors play a critical role in keeping operations safe, stable and productive. But with businesses under growing pressure to improve building performance and energy efficiency, it takes a new kind of door to meet a new level of demands.
Increased thermal separation
With a full 50mm of insulation, the DYNACO R-741 RIGID delivers maximum thermal separation with minimum energy loss and no condensation. Rapid roll opening speeds of up to 2.2m/s help maintain thermal performance and smooth traffic flow. While both insulated panels and side frames keep indoor conditions perfectly stable.
Better building performance
Efficiency is a growing challenge for large, energy intensive facilities. That’s why the DYNACO R-741 RIGID has been designed to meet stringent green building regulations. In fact, it offers the lowest U-value in our high speed product portfolio at 2W/m2K acc. EN12428*. So you can help reduce carbon emissions, optimize energy efficiency and save operational costs.
*Calculation based on a 5x5m DYNACO R-741 RIGID
Optimized maintenance
With operations becoming more demanding, reduced maintenance is also a key priority. To support this, the DYNACO R-741 RIGID has a simple V-drive design with less components. This enables easy maintenance and prevents panels from touching during operation. Making the door fast, quiet and less sensitive to wear and tear.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Reunion | ||
Romania | Singapore | U.S. Virgin Islands | Saint Helena | ||
Russia | South Korea | United States | São Tomé and Príncipe | ||
San Marino | Sri Lanka | Senegal | |||
Serbia | Syria | Seychelles | |||
Slovakia | Taiwan | Sierra Leone | |||
Slovenia | Tajikistan | South Africa | |||
Spain | Thailand | Sudan | |||
Svalbard and Jan Mayen | Türkiye | Tanzania | |||
Sweden | Turkmenistan | The Gambia | |||
Switzerland | United Arab Emirates | Togo | |||
Ukraine | Uzbekistan | Tunisia | |||
United Kingdom | Vietnam | Uganda | |||
Vatican City | Yemen | Western Sahara |