Publish your products
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
Dyson Airblade V hand dryer
    Dyson

    Dyson Airblade V hand dryer

    Dyson Airblade V hand dryer.Engineered for hygienic performance. Designed for compact spaces.

    Low energy. Low running costs. The Dyson Airblade uses our 1000W Dyson Digital V4 motor and costs just £87 a year to run,

    Hygienically dries hands with clean air. The HEPA filter captures 99.95% of particles as small as 0.1 micron, including bacteria and viruses, from the air.

    Airblade™ technology scrapes away water at 420mph. HEPA-filtered air is channelled up the machine by the motor, forcing sheets of filtered air through precision apertures at high pressure.

    Less waste. The Dyson Airblade V hand dryer produces up to 86% less CO₂ emissions than single-use paper towels and costs up to 78% less to run. Creating a better environment in your washrooms and the world outside.

    In summary:

    - Hygienic performance with HEPA filter, that captures 99.95% of particles, including bacteria and viruses, as small as 0.1 microns

    - Up to 78% less expensive than single-use paper towels

    - Powered by Dyson Digital Motor V4

    - 5–year warranty (parts)

    - "Lower than Paper Towels" carbon footprint certified by the Carbon Trust

    - Supports LEED, BRREAM and WELL Accreditations

    - Product is NSF accredited

    - Also available in white

    Specification
    • Dry time: 12 Secs

      Motor Power: 1000 W

      Sound Power Level: 79 dBA

      IP Rating: IP24

      Dry Time: 12 Secs

      Weight: 2.9 kg

      Decibel level: 79 Decibel

    Technical specification
    • Unique ref.hand-dryers-airblade-V
    • Product familyHand dryers
    • Product groupAirblade
    • TypeObject (single object)
    • Date of publishing2026-07-03
    • Edition number1
    • Height (mm)394
    • Width (mm)234
    • Depth (mm)100
    Related
    • Material mainPolycarbonate
    • Designed inUnited Kingdom
    • Manufactured inMalaysia
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Sri Lanka
    U.S. Virgin Islands
    Reunion
    Russia
    Syria
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe