Publish your products
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)
    EAE Group

    EAE - E-LINE CR - Trunking Busbar Systems (630A-6300A)

    5.0 out of 5 stars5.0(8 reviews)
    Busbar trunking systems (E-Line CR Busbar: Cast Resin Busbar) provides the transfer and distribution of electrical current between 630A and 6300A. Explosion proof protected and compatible with E-line KX busbar modules. IP 68 protection class. The "DUROCOMP" synthesized material which has a high temperature and mechanical working strength composed of specially selected pure silicon minerals and epoxy resin, thereby protecting the E-Line CR busbar from external impacts.
    Specification
      • IP68 and IP69k protection class
      • 3, 4, 4.5, 5 and 6 conductor options
      • Clean earth option
      • IEC 60331- 1 3 hours of continuous current under fire condition
      • Conformance to seismic requirements in accordance with IEC 60068-3-3 ; IEC 60068-2-57 and IEEE 693 standards
      • 3 hours of fire barrier resistance in accordance with ISO 834
      • E60 and E120 current continuance under fire condition in accordance with DIN 4102-12
      • ATEX protection class
      • Exterior environment IP 68 protection class
      • Corrosion-resistant
      • Chemical-resistant
        • Pest-resistant
        • Usable in tropical environments
        • Has high mechanical strength
        • Without stack effect
        • Highly resistant to short circuit
        • Fire-resistant
        • Current continuity under fire conditions
        • Compatible with E-Line KX modules
      Technical specification
      • Unique ref.CR-Busbar
      • Product familyBusbar
      • Product groupE-LINE CR
      • TypeAssembly (multiple objects)
      • Date of publishing2022-05-26
      • Edition number1
      Related
      • Material mainAluminium
      • Material secondaryCopper
      • Designed inTürkiye
      • Manufactured inTürkiye
      Classification
      • BIMobject CategoryElectrical - Distribution

      Region availability

      Asia Europe South America Oceania North America Africa
      Afghanistan
      Albania
      Argentina
      Australia
      Canada
      Algeria
      Armenia
      Austria
      Brazil
      New Zealand
      Mexico
      Cameroon
      Azerbaijan
      Belarus
      Chile
      Papua New Guinea
      United States
      Chad
      Bahrain
      Belgium
      Democratic Republic of the Congo
      Bangladesh
      Bosnia and Herzegovina
      Egypt
      Cambodia
      Bulgaria
      Ethiopia
      China
      Croatia
      Ghana
      Georgia
      Cyprus
      Kenya
      India
      Czech Republic
      Libya
      Indonesia
      Denmark
      Morocco
      Iran
      Estonia
      Niger
      Iraq
      Finland
      Nigeria
      Israel
      France
      South Africa
      Japan
      Germany
      South Sudan
      Jordan
      Greece
      Sudan
      Kazakhstan
      Hungary
      Tanzania
      Kuwait
      Iceland
      Tunisia
      Kyrgyzstan
      Ireland
      Lebanon
      Italy
      Malaysia
      Latvia
      Mongolia
      Lithuania
      Oman
      Luxembourg
      Pakistan
      Moldova
      Philippines
      Montenegro
      Qatar
      Netherlands
      Saudi Arabia
      North Macedonia
      Singapore
      Norway
      South Korea
      Poland
      Syria
      Portugal
      Taiwan
      Romania
      Tajikistan
      Russia
      Thailand
      Serbia
      Türkiye
      Slovakia
      Turkmenistan
      Slovenia
      United Arab Emirates
      Spain
      Uzbekistan
      Sweden
      Vietnam
      Switzerland
      Yemen
      Ukraine
      United Kingdom