Publish your products
EAE Lighting -- APLIKLED
EAE Group
Archived

EAE Lighting -- APLIKLED

4.1 out of 5 stars4.1(27 reviews)

APLİKLED is produced from cylinder shaped aluminum. It can give light in a single or dual directional manner to the wall surface with its narrow-medium and wide angle optical options.

Specification
  • Housing : Aluminum housing

    Diffuser : Lens + clear glass

    Optic : 11° / 18° / 31° / 44° lens

    Power : 7 W / 8 W

    Light Source : SMD LED

    Input Voltage : 220-240V AC 50/60 Hz

    IP : IP66

    Color Temperature : Warm White / Natural White

    CRI : >70

    Glare Rating (UGR) : <19

    Installation : Surface-Mounted

    Colors : RAL 9016 RAL 9005 RAL 9006

Technical specification
  • Unique ref.aplikled
  • Product familyEAE Lighting
  • Product groupLandscape & Facade Lighting
  • TypeObject (single object)
  • Date of publishing2021-09-10
  • Edition number1
Related
  • Material mainAluminium
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameWall fixture
  • UNSPSC code39111503
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit