Publish your products
EAE Lighting -- DOWNLED V.2 RECESSED MOUNTED
EAE Lighting -- DOWNLED V.2 RECESSED MOUNTED
EAE Lighting -- DOWNLED V.2 RECESSED MOUNTED
    EAE Group
    Archived

    EAE Lighting -- DOWNLED V.2 RECESSED MOUNTED

    4.5 out of 5 stars4.5(43 reviews)

    DOWNLED V.2, with its simple design, clean cut lines and efficient opal diffuser can be included in a multi-purpose manner in your projects. In particular the economic feasibility of this product combined with its visual comfort and energy savings renders it ideal for all types of projects.

    Specification
    • Housing               :              Aluminium injection housing

      Diffuser               :              Opal diffuser

      Power                 :              8 W (Ø10) / 10 W (Ø10 ) / 18 W (Ø16) / 20 W (Ø20) / 22 W (Ø20) / 28 W (Ø20)

      Light Source       :              SMD LED

      Input Voltage      :              220-240 V AC 50/60 Hz

      IP                       :              IP20 / IP65

      Color Temperature         :              Warm White / Natural White / Cold White

      CRI                    :              >80

      Glare Rating (UGR)          :              <19

      Installation         :              Recessed mounted

      Colors                :              RAL 9016

    Technical specification
    • Unique ref.downled_v2_recessed
    • Product familyEAE Lighting
    • Product groupDownlight / Spotlight
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit