Publish your products
EAE- E-LINE KO-II Busbar System (160A-800A)
EAE Group

EAE- E-LINE KO-II Busbar System (160A-800A)

E-Line KO II Series "medium range busbar" systems provide suitable solutions for electricity transmission and distribution in medium-sized buildings or industrial facilities. They can be used in horizontal or vertical applications. Tap off box solutions comprise sheet metal boxes with circuit breakers, or plastic boxes for small currents which are compatible with Miniature Circuit Breakers.

E-Line KO-II Busbar system is used as a horizontal or vertical electricity distribution line between 160A-800A, wherever energy distribution is required.

Specification
    • Electrical current rating: 160A – 800A
    • Suitable for horizontal and vertical electricity distribution applications
    • Designed for medium-sized buildings and industrial facilities
    • Sheet metal housing
    • Optional RAL 7038 epoxy polyester electrostatic powder coated housing
    • Full-length tin-plated Aluminium or Copper conductors
    • Plastic insulation protection at certain distances between air segregated conductors
    • IP55 degree of protection
    • Aluminium or copper conductor options
    • Tin-plated aluminium or copper conductors
    • 4, 4.5 or 5 conductor options
    • Plug-in tap-off outlets at every 50 cm on both sides as standard
    • Clean earth option
    • Tap-off box solutions with sheet metal boxes and circuit breakers
    • Plastic tap-off box solutions compatible with Miniature Circuit Breakers for small currents
    • Suitable for production areas, textile facilities, furniture facilities and automotive factories
    • Suitable for shopping malls, exhibition centres, high-rise buildings, hotels, hospitals, business centres and data centers
Technical specification
  • Unique ref.eae-e-line-ko-ii-busbar-system-160a-800a
  • Product familyBusbar
  • Product groupE-LINE KO-II
  • TypeAssembly (multiple objects)
  • Date of publishing2026-06-02
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryCopper
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom