Publish your products
EAE Lighting -- STL FLP
EAE Group
Archived

EAE Lighting -- STL FLP

STL-FLP accompanies your contemporary dynamic business life that requires swiftness with its timeless design. It boasts minimized lines and a simplistic design. It can be used as a single module to illuminate your work spaces or used to establish uninterrupted lines of light. The STL-FLP product family provides, without any eficiencies, all your illumination requirements that architecture requires both from technical and aesthetic aspects

Specification
  • Housing : Aluminium extrusion housing

    Diffuser : Glare minimizing highly permeable diffuser

    Power : 30 W / 40 W / 50 W / 60 W

    Light Source : Mid Power LED

    Input Voltage : 220-240 V AC 50/60 Hz

    IP : IP20

    Color Temperature : 3000K / 4000K / 5000K / 6500K

    CRI : >80

    Installation : Pendant

    Colors : RAL 9005 / RAL 9006 / RAL 9016

Technical specification
  • Unique ref.eae-lighting-stl-flp
  • Product familyEAE Lighting
  • Product groupLinear Trunking Systems
  • TypeObject (single object)
  • Date of publishing2022-09-08
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit