Publish your products
EAE Lighting -- GALIS MINI
EAE Lighting -- GALIS MINI
    EAE Group
    Archived

    EAE Lighting -- GALIS MINI


    Specification
    • Housing               :              Aluminium extrusion housing

      Diffuser               :              Tempered transparent glass / Sanded glass

      Light Source       :              Mid Power LED

      Power   :              10 W / 20 W  / 29 W / 36 W

      Input Voltage    :              220-240V AC 50/60 Hz

      CRI         :              >80

      IP           :              IP66

      Installation         :              Surface mounted

    Technical specification
    • Unique ref.galis_mini
    • Product familyEAE Lighting
    • Product groupLinear Etanj
    • TypeObject (single object)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit