Publish your products
EAE Lighting -- LINA ETANJ V.4
EAE Group
Archived

EAE Lighting -- LINA ETANJ V.4

Lina V.4 provides optimum lighting solution in wet and moist spaces thanks to its high IP rated housing and updated LED design.  It offers long service life, maximum energy saving,  easy installation and maintenance in spaces that are hard to access. Mounting brackets can be positioned freely on the luminaire.

Specification
  • Housing               :              Aluminium extrusion housing

    Diffuser               :              Glare controlled opal diffuser

    Light Source       :              Mid Power LED

    Power   :              10 W / 19 W / 20 W / 22 W / 27 W / 36 W / 54 W / 62 W

    Input Voltage    :              220-240V AC 50/60 Hz

    CRI         :              >80

    IP           :              IP65

    Installation         :              Surface mounted

Technical specification
  • Unique ref.lina_etanj_v4
  • Product familyEAE Lighting
  • Product groupLinear Etanj
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit