Publish your products
EAE Lighting -- NETALED RECESSED MOUNTED
EAE Lighting -- NETALED RECESSED MOUNTED
    EAE Group
    Archived

    EAE Lighting -- NETALED RECESSED MOUNTED

    3.6 out of 5 stars3.6(8 reviews)

    NETALED adds a simple flair to your surroundings with its light effect and austere architectural design. It provides flexibility to occupants with its minimal rounded lines that reflect the requirements of a modern design.

    Specification
    • Housing : Electrostatic powder painted aluminium housing
      Diffuser : Opal diffuser
      Power : 17 W / 23 W / 47 W / 95 W / 120 W
      Light Source : SMD LED
      Input Voltage : 220 - 240V AC 50/60 Hz
      IP Değeri : IP20
      Color Temperature : Warm White / Natural White
      CRI : >80
      Installation : Recessed
      Colors : RAL 9010

    Technical specification
    • Unique ref.netaled_recessed_mounted
    • Product familyEAE Lighting
    • Product groupRecessed Mounted
    • TypeObject (single object)
    • Date of publishing2021-09-03
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit