Publish your products
EAE Lighting -- ORI MINI
EAE Group
Archived

EAE Lighting -- ORI MINI

ORI MINI, as an embedded light source, is glare-free. It provides you effective lighting ensuring energy savings compared to conventional alternatives with halogen lamp. It has narrow and medium angle optical options.

Specification
  • Housing               :              Aluminium Housing

    Optical System  :              Reflector

    Optical Angles   :              24°/ 36°

    Optical Cover     :              Transparent Diffuser / Opal Diffuser

    IP Protection Class          :              IP20

    IK Impact Resistance Class           :              IK02

    Input Voltage    :              220-240V AC 50/60 Hz

    Consumption Power       :              6 W / 8 W / 10 W / 12W / 14 W

    Lumen Value      :              590 lm / 780 lm / 983 lm / 1140 lm

    Source of light   :              COB LED

    Color Temperature          :              2700K / 3000K / 4000K / 6500K

    CRI         :              >80 / >90

    Working Ambient Temperature :              -5 °C/+45 °C

    Body Colors       :              RAL 9005 / RAL 9006 / RAL 9016 

    Mounting Type :              Plasterboard

Technical specification
  • Unique ref.ori_mini
  • Product familyEAE Lighting
  • Product groupDownlight / Spotlight
  • TypeObject (single object)
  • Date of publishing2021-09-02
  • Edition number1
Related
  • Material mainAluminium
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit