Publish your products
EAE Lighting -- PROLIT-M
EAE Group
Archived

EAE Lighting -- PROLIT-M

5.0 out of 5 stars5.0(5 reviews)

With its compact housing reduced to minimum dimensions, the PROLIT-M projector V.2 is utilized ideally in outdoor conditions where a balanced combination of economic use and performance is necessary.

Specification
  • Housing : Aluminium injection housing

    Diffuser : Tempered glass

    Optic : 65˚ / 110˚ / Asymmetric lens / Wide angle lens

    Power : 30 W / 43 W / 60 W

    Light Source : SMD LED

    Input Voltage : 220-240 V AC 50/60 Hz

    Color Temperature : Natural White / Cold White

    CRI : >70

    IP : IP66

    Installation : Floor and Wall

Technical specification
  • Unique ref.prolit_m
  • Product familyEAE Lighting
  • Product groupFloodlights
  • TypeObject (single object)
  • Date of publishing2021-09-10
  • Edition number1
Related
  • Material mainAluminium
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit