Publish your products
EAE Lighting -- SROUND V.3
EAE Lighting -- SROUND V.3
EAE Lighting -- SROUND V.3
    EAE Group
    Archived

    EAE Lighting -- SROUND V.3

    Sround V3, which shows maximum resistance to the challenging conditions of industrial facilities with its aluminum body; meets the lighting needs of different height production facilities with a wide lumen range of 9000 ~ 25400. With its armature efficiency reaching 177lm / W, arena / low bay and asymmetric optical angle options, it provides ideal lighting for industrial environment conditions where high performance is expected.

    Specification
    • Housing               :              SW 306G painted aluminium injection housing

      Optic     :              Miro silver reflector

      Diffuser                              Tempered transparent glass / Tempered sanded glass

      Power   :             

      52 W / 67 W / 80 W / 90 W / 113 W / 134 W / 160 W / 163 W

      Light Source       :              Mid Power LED

      Input Voltage    :              220 – 240V AC

      IP           :              IP65

      CRI         :              > 80

      Installation         :              Surface mounted / pendant

      Color     :              SW 306G

    Technical specification
    • Unique ref.sround_v3
    • Product familyEAE Lighting
    • Product groupHigh Bay - Low Bay
    • TypeObject (single object)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit