Publish your products
EAE Lighting -- YODA
EAE Group
Archived

EAE Lighting -- YODA

4.7 out of 5 stars4.7(9 reviews)

YODA displays a simple but an assertive stand with its precise lines and geometry that extends in three different directions from the center. Yoda adds flair to your surroundings by complementing your modern and dynamic indoor spaces.

Specification
  • Housing : Aluminum extrusion housing

    Diffuser : Opal diffuser

    IP Protection Class : IP20

    Input Voltage : 220-240V AC 50/60 Hz

    Power : 24W / 48W

    Source of light : SMD LED

    Color Temperature : Warm White / Natural White / Cold White

    CRI : >80

    Body Colors : RAL 9005 / RAL 7047

    Installation : Pendant

Technical specification
  • Unique ref.yoda
  • Product familyEAE Lighting
  • Product groupSurface / Pendant Mounted
  • TypeObject (single object)
  • Date of publishing2021-09-10
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit