Publish your products
Wire Shelving

Wire Shelving

Patented QuadTruss® design (patent #5,390,803) makes EAGLE shelves up to 25% stronger and provides a re tain ing ledge for increased storage sta bil i ty and product retention.
  • Assembly: numerically calibrated grooved posts, ta pered plastic split sleeves and shelf collars combine to make shelv ing assembly a simple two-step exercise: 1) Snap the split sleeves onto a post over the num ber of your choice; and 2) slide a shelf collar over the split sleeves. A positive lock be tween shelf and post is cre at ed without the use of any tools.
  • Open-wire construction promotes higher visibility, allows light to pass through the shelves, permits greater air cir cu la tion which helps reduce mois ture and dust build-up, and increases the effective ness of fire-sup pres sion systems.
  • Tapered split sleeves of high-temperature-resistant ABS plastic create a pos i tive lock that becomes stronger as the load increases.
  • Posts are numbered in increments of 1" (25mm) to ensure fast and level assembly.
  • Leveling feet are provided to help com pen sate for un even floor surfaces.
  • Shelf strength: shelf mat utilizes a pincer-type design with the mat wire sandwiched between the two top truss wires, adding significant strength and distributing the entire load without stress and strain on the welds.
  • Weight capacities: 800 lbs. (363 kg) for shelves up to 48" (1219mm)-long, evenly distributed static load. 600 lbs. (272 kg) for shelves 54" through 72" (1372 through 1829mm)-long. Shelving units should not exceed 2400 lbs. (1089 kg) per set of four posts.
  • Packaging: 24" (610mm) through 48" (1219mm) lengths are packed four to a box. 54", 60" and 72" (1372, 1524 and 1829mm) lengths are packed two to a box.
Technical specification
  • Unique ref.eagle-group-eg01_00
  • Product familyFood Service Equipment
  • Product groupWire Shelving
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit