Publish your products
Solid Shelving, Galvanized

Solid Shelving, Galvanized

Solid shelving is hemmed, has a two-fold thickness of heavy gauge steel, and comes standard with a marine edge providing unsurpassed strength and stability. Aluminum corner castings create the locking mechanism to fasten the shelves to the posts.
  • Raised marine edge on all four sides retains contents to shelf, makes cleaning easier and helps reduce the spill of shelf contents.
  • Numerically-calibrated grooved posts, tapered plastic or aluminum split sleeves and aluminum corner castings combine to make shelf assembly fast and easy.
  • Shelving can be vertically adjusted on 1" (25mm) increments for the entire post length.
  • Heavy gauge stainless steel, galvanized steel coated with Valu-Master® pewter gray epoxy or Valu-Gard® green epoxy, or galvanized steel.
  • Leveling feet are provided to help compensate for uneven floor surfaces.
  • 600 lb. (272 kg) weight capacity for shelves up to 48" (1219mm) long, evenly distributed static load. 400 lb. (181 kg) weight capacity for shelves 54" through 72" (1372 through 1829mm) long.
Technical specification
  • Unique ref.eagle-group-eg01_01
  • Product familyFood Service Equipment
  • Product groupSolid Shelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit