Publish your products
Utility Carts and RediPak® Carts

Utility Carts and RediPak® Carts

All Utility Carts
  • Shelves feature patented QuadTruss® design (patent #5,390,803), making shelves up to 25% stronger and provides a retaining ledge for increased stability and product retention.
  • Includes two handles, two posts, four casters, and either two or three shelves.
  • Optional cart configuration includes push or extended handle, four 33" (838mm) posts, casters, and two or three shelves.
  • 40" (1016mm) height on zinc and stainless steel carts, 37-3/4" (959mm) on chrome carts—heights include casters.

Medium Duty Utility Carts
  • 500-lb. (227 kg) cart capacity.
  • Resilient rubber casters—18" (457mm) carts have 4" (102mm) casters, 21" and 24" (533 and 610mm) carts have 5" (127mm) casters.

Heavy Duty Utility Carts
  • 800-lb. (363 kg) cart capacity.
  • 5" (127mm) resilient rubber casters. If 1200-lb. (544 kg) cart capacity with polyurethane casters is desired, add suffix “P” to model numbers below. Example: U2-1836ZP.

Utility Carts with Solid Shelf
  • Two chrome finish open-wire shelves.
  • One stainless steel solid shelf.

Certifications / Approvals
* See charts for complete model numbers.
RediPak® Carts
  • 500-lb. (227 kg) capacity – general duty cart.
  • Built-in 1" (25mm) ledge on three sides of each shelf.
  • 4" (102mm) casters with donut bumpers.
  • 36-1/2" (927mm) height, including casters.
  • Packaged in one box.
  • Two models available
Technical specification
  • Unique ref.eagle-group-eg01_10
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit