Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/68207dac-41aa-4f44-a9b9-07c2025ec96c
Home
Categories
Kitchen
Appliances
Starter Unit with Dunnage Shelf
Available in United States
Eagle Group
Follow
Starter Unit with Dunnage Shelf
Features three patented QuadTruss® shelves (patent #5,390,803) for increased strength and durability.
Tapered split sleeves create a pos i tive lock that becomes stronger as the load increases.
74? posts numbered in increments of 1? (25mm) to ensure fast and level assembly.
Mobile models feature 5? (127mm) resilient casters with bumpers.
Heavy duty dunnage shelf improves the units overall weight-bearing capacity.
Available in EAGLEbrite® zinc, chrome, or EAGLEgard® epoxy finish.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg01_19
Product family
Food Service Equipment
Product group
Shelving
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Links
Links
Product url
http://eaglegrp.com/SubCatDisplay.asp?numDivId=1&MinCatID=1069
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download