Publish your products
Caster Post for Quik-Set® Solid Shelving
Caster Post for Quik-Set® Solid Shelving

    Caster Post for Quik-Set® Solid Shelving

    Posts/Caster Posts

    • 1-5⁄8˝ (41mm) diameter.
    • Grooved in 2˝ (51mm) increments.
    • Works with casters.

    Casters
    • 5˝ (127mm)-diameter wheel.
    • Swivel-type.
    • Set of four (two with brake).

    Post Cap
    • Black plastic cap fits inside 1-1⁄4˝ (32mm)-diameter post.

    Adjustable Foot
    • Durable metal foot adjusts from minimum height of 1-1⁄2˝ (38mm) to maximum height of 2-1⁄2˝ (64mm).

    Technical specification
    • Unique ref.eagle-group-eg01_23a
    • Product familyFood Service Equipment
    • Product groupShelving
    • TypeObject (single object)
    • Date of publishing2018-02-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Appliances
    • CSI MasterFormat 2014 Code11 40 00
    • CSI MasterFormat 2014 TitleFoodservice Equipment
    • OmniClass Number23-21 21 00
    • OmniClass TitleFood Service Equipment and Furnishings
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit