Publish your products
Wire Shelving Starter and Add-On Units

Wire Shelving Starter and Add-On Units

4.2 out of 5 stars4.2(5 reviews)
Design and Construction Features
  • Patented QuadTruss® design (patent #5,390,803) makes Eagle shelves up to 25% stronger and provides a retaining ledge for increased storage stability and product retention.
  • Assembly — Numerically calibrated grooved posts, tapered plastic split sleeves and shelf collars combine to make shelving assembly a simple two-step exercise:
    1) snap the split sleeves onto a post over the number of your choice and
    2) slide a shelf collar over the split sleeves. A positive lock between shelf and post is created without the use of any tools.
  • Open-wire construction promotes higher visibility, allows light to pass through the shelves, permits greater air circulation which helps reduce moisture and dust build-up, and increases the effectiveness of fire-suppression systems.
  • Tapered split sleeves of high-temperature-resistant ABS plastic create a positive lock that becomes stronger as the load increases.
  • Posts are numbered in increments of 1" (25mm) to ensure fast and level assembly.
  • Leveling feet are provided to help compensate for uneven floor surfaces.
  • The mat on an Eagle shelf utilizes a pincer-type design with the mat wire sandwiched between the two top truss wires, adding significant strength and distributing the entire load without stress and strain on the welds.
  • Finishes available include EAGLEbrite® zinc, chrome, Valu-Master® gray epoxy, Valu-Gard® green epoxy, red epoxy, black epoxy, white epoxy, EAGLEgard® green epoxy (now with MICROGARD®*), and stainless steel finish.
  • All epoxy finishes are approved for wet or dry applications.
  • Custom colors also available – see your Price List for reference.
Technical specification
  • Unique ref.eagle-group-eg01_25
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit