Publish your products
Seismic Shelving

Seismic Shelving

3.5 out of 5 stars3.5(6 reviews)
No labor-intensive sway braces are required on ends or rear, allowing complete access to shelves and stored items.
  • Seismic stability and strength enhanced by 2 gauge top wire on each end.
  • Tapered aluminum split sleeves create a positive lock that becomes stronger as the load increases. Zinc-plated locking ring is included.
  • Square heavy-duty foot plates, provided with posts, are adjustable to help compensate for uneven floor surfaces.
  • Patented QuadTruss® design (patent #5,390,803) makes shelves up to 25% stronger and provides a retaining ledge for increased storage stability and product retention.
  • Shelf utilizes a pincer-type design with the mat wire sandwiched between the two top truss wires, adding significant strength and distributing the entire load without stress and strain on the welds.
  • Numerically calibrated grooved posts, tapered aluminum split sleeves and shelf collars combine to make shelving assembly a simple two-step exercise:
    - 1) Snap the split sleeves onto a post over the number of your choice;
    - 2) Slide a shelf collar over the split sleeves. A positive lock between shelf and post is created without the use of any tools.
  • Open-wire construction promotes higher visibility, allows light to pass through the shelves, permits greater air circulation which helps reduce moisture and dust build-up, and increases the effectiveness of fire-suppression systems.
  • Posts are numbered in increments of 1" (25mm) to ensure fast and level assembly. Foot casting and posts are pierced.
  • Packaging: 24" through 48" (610 through 1219mm) lengths are packed four to a box. 54" and 60" (1372 and 1829mm) lengths are packed two to a box.
Technical specification
  • Unique ref.eagle-group-eg01_27
  • Product familyFood Service Equipment
  • Product groupSeismic Shelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit