Publish your products
Wire Wall Shelf Kits

Wire Wall Shelf Kits

Design and Construction Features

  • Includes one wire shelf and two stationary wall mounts.
  • Eagle wire shelf features patented QuadTruss® design (patent #5,390,803), making shelves up to 25% stronger and provides a retaining ledge for increased stability and product retention.
  • Available in 14˝ and 18˝ (356 and 457mm) widths, and 36˝ and 48˝ (914 and 1219mm) lengths.
  • No tools required to attach shelf to wall brackets.
  • Units available in chrome, Valu-Gard® green epoxy, or stainless steel finish.

Technical specification
  • Unique ref.eagle-group-eg02_04
  • Product familyFood Service Equipment
  • Product groupShelving
  • TypeObject (single object)
  • Date of publishing2018-02-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit