Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/b4a4aea1-0613-4db0-9e03-0fcb382b232e
Home
Categories
Kitchen
Appliances
Wall Shelves with Removable Hooks
Available in United States
Eagle Group
Follow
Wall Shelves with Removable Hooks
Design and Construction Features
Shelf: 16 gauge type 430 stainless steel.
1-1/2" (38mm) roll on front.
1-1/2" (38mm) upturn on rear and ends.
Flat bar: 2" x 3/16" (51 x 5mm) type 304 stainless steel.
Double-pronged, stainless steel removable hooks—one every 12" (305mm).
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg02_06
Product family
Food Service Equipment
Product group
Wall Shelves
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download