Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/8a83ea21-e9fe-4368-847a-b41e1d506735
Home
Categories
Kitchen
Appliances
Wall Cabinets
Available in United States
Eagle Group
Follow
Wall Cabinets
Design and Construction Features
All type 304 stainless steel construction.
Top is sloped forward to help reduce dust build-up.
Stationary center shelf features safety edges. Additional shelves can be specified and are factory installed.
Ends, back and bottom are folded and spot-welded together. All feature safety edges.
Back is recessed, with full-length concealed mounting plate for easy installation.
Cabinets are available with open front, hinged doors or sliding doors.
All doors are double-panel and removable for easy cleaning.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg02_07
Product family
Food Service Equipment
Product group
Wall Shelves
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download