Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/0e834345-7979-477f-ab87-b90b30f922d7
Home
Categories
Kitchen
Appliances
Worktables with Rear Upturn and Galvanized Tubular Base —Spec-Master® Series
Available in United States
Eagle Group
Follow
Worktables with Rear Upturn and Galvanized Tubular Base —Spec-Master® Series
Tabletop
Top reinforced with welded-on hat channel.
Sound-deadened between top and channels.
1-1/2" (38mm) 90° rear upturn with radius at intersection.
1-5/8" (41mm)-diameter 180° rolled edge on front. Ends are turned down 90°, providing for flush installations when required.
14 gauge type 304 polished stainless steel. Crossbracing—1-1/4" (38mm)-diameter
Heavy gauge, galvanized. Legs—1-5/8" (41mm)-diameter
Units 96" to 120" (2438 to 3048mm) long come with six legs; Units 132" and 144" (3353 and 3658mm) come with eight legs.
Patented uni-lok® gusset system (patent #5,165,349) is recessed into channel, reducing lateral movement.
Heavy gauge galvanized steel.
Galvanized gussets.
1" (25mm) adjustable hi-impact plastic feet.
Options / Accessories
Drawer
Lock
Casters
Stainless steel bullet feet
Stainless steel gussets
Overshelves
Duplex receptacles
Pot rack
Sink
Additional undershelf
Stabilizer Bar (for 30"- and 36"-wide tables)
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_03c
Product family
Food Service Equipment
Product group
Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download