Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/4779c52e-3363-43d3-86db-761095e062ef
Home
Categories
Kitchen
Appliances
Hardwood Tables
Available in United States
Eagle Group
Follow
Hardwood Tables
Tabletop
1-3/4" (44mm)-thick hardwood tabletop.
Available with a flat top or with 4" (102mm) coved splashes on back and ends.
Stainless steel gussets. Legs
1-5/8" (42mm) diameter.
16 gauge stainless steel.
1" (25mm) adjustable hi-impact plastic feet. Bases
Adjustable 1-1/4" (32mm)-diameter tubular base or adjustable undershelf available.
Both bases available in galvanized or stainless steel.
Options / Accessories
Drawer assemblies
Lock
Stainless steel bullet feet
Casters
Overshelf
Spice bins
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_10
Product family
Food Service Equipment
Product group
Baker's Table
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download