Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/200e17df-56f2-432a-b1ea-87f548aa00d1
Home
Categories
Kitchen
Appliances
Spec-Master® Enclosed Worktables with Upturn
Available in United States
Eagle Group
Follow
Spec-Master® Enclosed Worktables with Upturn
Features
All-welded design.
Available with open front, sliding doors, or hinged doors.
Doors are 20 gauge type 430 stainless steel.
Top mechanically polished to satin finish.
Top is 14 gauge type 304 stainless steel reinforced with a full length “hat” channel support.
Body is heavy gauge type 430 stainless steel.
Sound-deadened between top and frame.
1-5/8"(42mm)-diameter type 304 stainless legs.
1" (25mm) adjustable stainless steel feet.
1-1/2" (38mm) sanitary rolled rim on front.
1-1/2" (38mm) upturn on rear.
Square edge on ends for flush fit.
Optional fixed center shelf available. To order, add suffix “-CS” to model number. Example: UOB2436SE-CS
Options / Accessories
Lock (for units with doors) Casters* Overshelf Center shelf"
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_31
Product family
Food Service Equipment
Product group
Enclosed Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download