Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/d00a6605-7e91-4168-bb14-69447e37a8df
Home
Categories
Kitchen
Appliances
Spec-Master® Marine Counter Edge Cabinets with Flat Top
Available in United States
Eagle Group
Follow
Spec-Master® Marine Counter Edge Cabinets with Flat Top
Tabletop
14 gauge type 304 stainless steel.
Reinforced with full length “hat” channel support.
Marine counter edge, set in 1" (25mm), on all sides, designed to retard spillage. Cabinet
Cabinet body is heavy gauge type 304 stainless steel.
Available with open front, or with 20 gauge stainless steel sliding or hinged doors*.
Bottom panel features an offset designed to retard spillage. Legs
uni-lok® leg/gusset channel assembly (patent #5,165,349).
Adjustable stainless bullet feet—1" (25mm) adjustment.
Options / Accessories
Center shelf**
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_33a
Product family
Food Service Equipment
Product group
Enclosed Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
8
)
Download
Hoshizaki
R2A-FS, Refrigerator, Two Section Upright, Full Stainless Doors with Lock
Download