Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/bb3ef1d7-4612-4ed3-b830-8f61d70d2ab7
Home
Categories
Kitchen
Appliances
Worktables with Flat Top and Galvanized Tubular Base —Budget Series
Available in United States
Eagle Group
Follow
Worktables with Flat Top and Galvanized Tubular Base —Budget Series
Tabletop
Patented uni-lok® gusset system (patent #5,165,349): gussets are recessed into hat channel, reducing lateral movement.
Top reinforced with welded-on hat channel.
Sound-deadened between top and channels.
1-1/2" (38mm)-diameter 180° rolled edges on front and rear. Ends are turned down 90°, providing for flush installations when required.
Heavy gauge type 430 polished stainless steel. Crossbracing—1-1/4" (38mm)-diameter
Heavy gauge, galvanized.
Aluminum castings join crossbraces, legs and rear brace. Legs—1-5/8" (41mm)-diameter
Tables 96" (2438mm) and longer come with six legs or more.
Heavy gauge galvanized steel.
1" (25mm) adjustable hi-impact plastic feet.
Options / Accessories
Drawer
Lock
Casters
Stainless steel bullet feet
Overshelves
Duplex receptacles
Pot rack
Sink
Stabilizer Bar (for 30"- and 36"-wide tables)
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg10_42a
Product family
Food Service Equipment
Product group
Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download