Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/0064f7c3-c9bb-4eab-98c2-f90a9c3891a7
Home
Categories
Kitchen
Appliances
Eagle Single Bar Pot Rack
Available in United States
Eagle Group
Follow
Eagle Single Bar Pot Rack
Single Bar Pot Rack
Mounts directly to wall.
One-piece flat 3/16? (5mm)-thick solid bar.
2? (51mm) wide.
Stainless steel racks polished to a satin finish.
Furnished with one double-prong hook per linear foot.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg80_92
Product family
Food Service Equipment
Product group
Pot Racks
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Oscartek
Classic Display Case
4.0
(
10
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download