Publish your products
Mop Sink Storage Cabinet

Mop Sink Storage Cabinet

5.0 out of 5 stars5.0(6 reviews)

Eagle Mop Sink Storage Cabinet, model F1916-VSCS. Heavy duty stainless steel cabinet body. Open back allows for cabinet to envelop standard wall-mounted service faucet, spray hose, and spray hose bracket. Double-pan 20-gauge stainless steel hinged doors with transverse rod handles. Slanted top. 12" -wide center shelf. Mop sink is heavy duty stainless steel, deep-drawn seamless construction. 8"-deep bowl with 3" radius corners. Drain is 2" NPS nickel-plated cast bronze body, with removable snap-on strainer plate.
Storage Cabinet
  • Heavy gauge type 430 stainless steel cabinet body.
  • 12" (305mm)-wide center shelf is heavy gauge type 430 stainless steel.
  • Double-pan 20 gauge stainless steel hinged doors.
  • Transverse rod handles featuring keyed locks.
  • 22-1/4" (565mm) front-to-back.
  • 25" (635mm) side-to-side.
  • 84-1/4" (2140mm) height.
  • Top is slanted at a 15° angle.
  • Holds two mops.

Mop Sink
  • Heavy gauge type 304 stainless steel.
  • Deep-drawn one-piece seamless construction.
  • Generous radius with a min i mum dimension of 3" (76mm), rectangular for maximum capacity.
  • Drain is 2" (51mm) NPS nickel-plated cast bronze body, with removable snap-on stainless steel flat strainer plate.
  • 8" (203mm) water level, 8-3/4" (222mm) flood level.
  • 16 gauge type 304 stainless steel top, with edges to prevent spillage.
  • Service faucet, spray hose, and spray hose bracket included.

Technical specification
  • Unique ref.eagle-group-eg8104
  • Product familyFood Service Equipment
  • Product groupMop Sink Accessories
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit