Publish your products
Bottle Coolers

Bottle Coolers

There’s nothing like a cold beverage—ask your customers! Eagle’s new Bottle Coolers are here to serve! Positive airflow cools bottles on top first, and the painted aluminum interior keeps them cold for a long time. The self-contained refrigeration system maintains temperatures between 33˚F and 41˚F. Also, the stationary side of the stainless steel top, with 1/2˝ edge, doubles as a countertop. The other half features two individual lockable stainless steel slide covers. For added convenience, removable bottle openers & cap catchers are featured.

Design & Construction Features

  • Stainless steel countertop with 1/2˝
    polymer edge.
  • Lockable stainless steel sliding covers.
  • Black vinyl-clad cabinet.
  • Painted aluminum interior.
  • Lengths available range from 26-5⁄8˝ to 95˝.
  • Includes removable bottle opener and cap catcher*.
  • 8´cord with NEMA 5-15P plug.
  • 120-volt, 60-cycle, single-phase 
  • Self-contained refrigeration maintains temperatures at 33˚F to 41˚F.
  • Forced-air cooling.
  • Auto defrost**.
  • One year parts and labor warranty and five year compressor warranty.
Technical specification
  • Unique ref.eagle-group-eg8185
  • Product familyFood Service Equipment
  • Product groupUnderbar Equipment
  • TypeObject (single object)
  • Date of publishing2018-02-01
  • Edition number2
Links
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit