Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
eaglegroup/products/0310037a-f4af-4f0f-8601-11b8eb95120e
Home
Categories
Kitchen
Appliances
Wall Mounted Stainless Steel Tables
Available in United States
Eagle Group
Follow
Wall Mounted Stainless Steel Tables
3.8
(8 reviews)
Accommodates small rolling cabinets which can be moved in and out.
Available with flat top, 11/2? (38mm) rear upturn, or 41/2? (114mm) rear backsplash.
Tabletop available in 16- or 14-gauge type 304 series stainless steel.
Tables with flat tops come with choice of front rolled edge with sides and rear turned down 90°, or box marine counter edge of all four sides.
14-gauge brackets with hole for electrical wire run.
Wall mounted for environments with frequent wash downs.
200 lb. weight capacity.
Options available include integral sink bowls, drawers, end splashes, and latex sound deadening.
Download
Technical specification
Technical specification
Unique ref.
eagle-group-eg81_07
Product family
Food Service Equipment
Product group
Worktables
Type
Object (single object)
Date of publishing
2013-12-31
Edition number
1
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
United States
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download