Publish your products
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
Coloured frameless wall niche - C-BOX
    Archived

    Coloured frameless wall niche - C-BOX

    4.0 out of 5 stars4.0(25 reviews)

    With the frameless C-BOX, you can easily create more space in your bathroom for storing items like shampoos and other products. This wall niche is made of high-quality stainless steel, and is available in various sizes and finishes. Our wall niches are easy to install and have been developed in accordance with the high quality standards set by ESS.

    Specification
      • Available size; 150x300, 300x300, 600x300 mm
      • Installation depth; only 100 mm
      • Suitable for; Drywall and solid wall
      • Suitable for; New construction and renovation
      • Material; High-quality stainless steel
      • Space-saving; Easily add more space
    Technical specification
    • Unique ref.container_c-box
    • Product familyContainer by ESS
    • Product groupWall niche C-BOX
    • TypeObject (single object)
    • Date of publishing2020-09-03
    • Edition number1
    • Height (mm)300
    • Depth (mm)100
    Related
    • Material mainStainless steel
    • Designed inNetherlands
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • ETIM CodeEC011801
    • ETIM NameModule sanitary accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit