Publish your products
Eaton Metered Input G4 Rack PDU, 0U, 39U, 532P6W Input, 10' Cord
Eaton

Eaton Metered Input G4 Rack PDU, 0U, 39U, 532P6W Input, 10' Cord

Eaton Metered Input rack PDUs give you remote monitoring capabilities and provide access to your power data whenever you want it, wherever you are. You also can monitor your critical equipment within each color-coded outlet section from a single interface and achieve 1% billing grade accuracy. With all of the features of the Basic PDU, 0U, 1U and 2U Metered Input rackmount PDUs provide you with the ability to reduce infrastructure costs by daisy-chaining up to eight metered PDUs to share the same network connection and single IP address. The Metered Input PDU also simplifies load balancing and helps prevent overloads.


Eaton Metered Input G4 Rack PDU, 0U, 39U, 532P6W input, 10ft cord, 17.3kW, 32A, 240/415V, 42 outlets (24)C13 (18)C39
Technical specification
  • Unique ref.EVMIG332X
  • Product familyPDU's
  • Product groupMetered Input Rack PDU
  • TypeObject (single object)
  • Date of publishing2024-09-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEC002762
  • ETIM NamePower distribution unit (PDU)
  • Uniclass 2015 CodeEn_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission entities
  • CSI MasterFormat 2014 Code26 26 00
  • CSI MasterFormat 2014 TitlePower Distribution Units
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States