We are using cookies to provide our services

By using our services you agree to our use of cookies

;

iLumin - IR Handset, HH17IR, Works With iLumin Wallstation IR Receiver

Unique ref.: cooper-controls-hh17ir
Brand: Eaton Controls
Product family: Infra Red and Other Remote Controls
Product group: iLumin - Accessories
Date of publishing: 2012-03-07
Edition number: 1
Type: Object (single object)
Download (6)
The iLumin infrared handset (HH17IR) enables scenes to be selected remotely via an iLumin wallstation IR receiver. This stylish remote control offers the selection of eight scenes, off, raise, and lower as well as six additional configurable buttons used to extend the capability of the remote to control extra scenes or third party devices such as curtains and blinds (action configured within iCANsoft).
  • 8 scene buttons
  • Off button
  • Raise and lower controls
  • 6 additional configurable buttons
  • LED indication when button is depressed and the IR command is being sent
  • Uses standard RC5 IR codes
  • Up to 49 ft. (15m) range

  • Material main:
    Material secondary:
    Designed in:
    Manufactured in:

    BIMobject Category: Electrical - Controls
    This product is available in:
    North America
    • United States

    All BIM objects are real products from real manufacturers confirmed and approved