We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

iLumin - Ineo, CLS, Is The Specification Grade Range Of Wallstations, Easiest User Interface In The Industry

Unique ref.: cooper-controls-ineo
Brand: Cooper Controls
Product family: Lighting Controls
Product group: iLumin - User Interfaces/Wallstations
Date of publishing: 2012-03-07
Edition number: 1
Type: Object (single object)
Download (6)
Ineo is the specification grade range of wallstations that combine the easiest user interface in the industry with a large circular On/Off button, a universal module with several button configurations, large or small button options, and engraving. Designed to fit with standard decorator wallplates, Ineo wallstations can be ganged together to meet specific project needs. Individual buttons have backlight indicator lights and strong tactile feedback. Ineo is the clean, elegant, and simple way to control lighting on your project.
  • Choice of large or small button caps
  • Button caps can be used to construct a wide range of derivatives for scene, raise, lower and On/Off functionality
  • Suitable for standard single and multi-gang
  • Variable fade times programmable from 0.1 seconds to 60 minutes per button
  • Built-in infrared receiver with learnable remote codes NEMA wall box with decorator style wallplate
  • A range of standard wallstation templates can be selected via the Source Controller for easy configuration
  • Using iCANsoft each button can be individually configured to perform a variety of functions
  • Tested to withstand 12kV electro-static discharge without damage or memory loss

  • Material main:
    Material secondary:
    Designed in:
    Manufactured in:

    BIMobject Category: Electrical - Controls
    This product is available in:
    North America
    • United States

    AEC Daily

    AEC Daily Links

    AEC Daily Links

    Click these links for more information from AEC Daily

    Name Value
    Education https://www.aecdaily.com/sc.php?node_id=1618335&tabidx=education&company=Eaton&subtabidx=osp

    BIMobject SEEK Properties

    Electrical - Controls

    Name Value
    Connection Type Screw Terminals
    Depth 1.63 in
    Height 4.75 in
    Material Plastic
    Number Of Ports 5
    Protocol iCAN
    Voltage 12 VDC
    Width 3.25 in

    COBie UK

    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Name Value
    Material Plastic

    BIMobject®