DW-DW VOX

Unique ref.: DW-DW-VOX
Brand: EBARA Pumps Europe
Product family: Submersible pumps for wastewater in AISI 304 stainless steel
Product group: Submersible pumps for wastewater in AISI 304 stainless steel
Date of publishing: 2017-07-17
Edition number: 2
Type: Object (single object)
Submersible pumps for wastewater in AISI 304 stainless steel
Suitable for:
• removing domestic and trade waste
• draining pits or excavations
• handling contaminated liquids in general, including those containing solid and filamentary substances in suspension
• draining seepage water
• handling sewage (sanitary fixtures) and draining cesspits.
• Fitted with single channel or vortex (VOX) impeller and flanged with or without mount (F - FZ)

• Total head from 2,2 to 14 m for DW
and from 1,6 to 15,7 m for DW VOX
• Capacity from 6 to 54 m3/h for DW and from
6 to 48 m3/h for DW VOX
•Max. immersion 7 m
•Max. temperature of the liquid (seepage water) 40°C
•Max. solids passage: 50 mm (spherical)
•Poles 2
•Insulation class F
•Protection degree IPX8
•Voltage Single phase 1~230V ± 10% , Three phase 3~400V ±10%
Permanent split capacitor built in overload motor protector with automatic reset.
The three phase version does not have an internal motor protector, therefore
overload protection must be provided by the user.
Pump body: AISI 304 (EN 1.4301)
•Impeller AISI 304 (EN 1.4301)
•Shaft AISI 303 (EN 1.4305) (part in contact with the liquid)
•Mechanical seal: upper in Carbon/Ceramic/NBR (motor side), lower in SiC/SiC/NBR (pump side)


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps
IFC classification: Pipe Flow
UNSPSC name: Pumps
UNSPSC code: 401515
Code: JY20
Description: Pumps
Code: PR-68
Description: Pumps
Uniclass 2015 Code: Pr_65_53_24_86
Uniclass 2015 Description: Submersible pumps
Code: 68
Description: Pumps
CSI MasterFormat 2014 Code: 22 13 29.16
CSI MasterFormat 2014 Title: Submersible Sewerage Pumps
Powered by BIMobject®