EGO Easy

Unique ref.: EGOfam
Brand: EBARA Pumps Europe
Product family: Circulators
Product group: EGO Easy
Width (mm): 117
Height (mm): 180
Depth (mm): 243
Date of publishing: 2017-07-17
Edition number: 1
Type: Object (single object)
High efficiency wet rotor circulator pump with threaded or flanged fitting, permanent magnet motor and integrated electronic control.
“Ego” is a cutting-edge range of high efficiency wet rotor electronic circulators that fully comply with European Directive ErP 2009/125/CE.
All Ego circulators feature the ECM technology (electronically commuted motor with rotor equipped with permanent magnets), that enables automatic and continuous regulation of the pump (flow rate/head) depending on the actual requirements of the system, ensuring important energy savings.
All models include inputs/outputs, analogic signal, ethernet connection, modbus communication and have a unique display to make them user-friendly.
Ego are available in single or twin version, with threaded or flange fittings.
Ego circulators are specifically designed for heating systems and circulation of liquids in air-conditioning systems.
The pumps are suitable for single-pipe systems, two-pipe systems, underfloor heating systems and mixing loops of great installations.
Some models are suitable for circulation at temperatures below 0°C (they are, therefore, particularly recommended for air-conditioning and/or refrigeration systems).

• Integrated frequency converter
• Four operating modes
• Automatic regulation
• ΔP-v Proportional pressure
• ΔP-c Constant pressure
• Constant speed"
• Numerical/graphic display for easy programming and parameter display
• Automatic venting function
• Integrated overload protection
• High starting torque (automatically unlocks the rotor)
• Optional communications module (with Ethernet connection, 0-10V contact, digital inputs, etc.)
• Fluid temperature: -10°C ÷ +110°C
• Ambient temperature: 0 ÷ +40°C
• Air relative humidity: ≤95%
• Admitted fluids: clean, non-aggressive and non-explosive fluids, with no solid particles or fibres
• Maximum pressure: 10 bar
• Minimum suction pressure:
- 0.05 bar at 50°C
- 0.8 bar at 80°C
- 1.4 bar at 110°C
• Maximum glycol ratio: 20%
• Protection rating: IP44
• Permanent magnet motor


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 4.1

BIMobject Category: Plumbing - Pumps
IFC classification: Pipe Flow
UNSPSC name: Pumps
UNSPSC code: 401515
Code: JY20
Description: Pumps
Code: PR-68
Description: Pumps
Uniclass 2015 Code: Pr_65_53_96
Uniclass 2015 Description: Water supply pumps
Code: 68
Description: Pumps
Powered by BIMobject®