EVMS

Unique ref.: EVMS
Brand: EBARA Pumps Europe
Product family: Vertical multistage pumps
Product group: In AISI 304
Date of publishing: 2019-08-27
Edition number: 1
Type: Object (single object)
Vertical multistage pumps in AISI 304 stainless steel. Reliable, quiet and easy to maintain.
Suitable for:
• residential, commercial, industrial, agricultural and fire-fighting pressure boosting systems
• primary water treatment
• reverse osmosis
• filtration systems
• handling moderately aggressive fluids
• filling boilers
• washing, heating, refrigeration and airconditioning systems

• Maximum working pressure: 16, 25, 30, 35 bar (depends on the model)
• Liquid temperature range (clear water): -30ºC to 140ºC
• MEI > 0,7
• Poles: 2
• Insulation class:
F for single phase version
F (temperature rise class B) for three phase version
• Protection degree:
IP55 (up to 11kW)
IP56 (above 15kW)
• Voltage:
- Single phase 230V±10%
- Three phase 230/400V±10% (up to 4kW)
- Three phase 400/690V±10% (above 5,5kW)
• Outer casing in AISI 304 (EN 1.4301) stainless steel
• Bottom casing in AISI 304 (EN 1.4301) - ASTM CF8 (EN 1.4308)
• Impeller in AISI 304 (EN 1.4301) stainless steel
• Shaft in AISI 304 (EN 1.4301), AISI 329A (EN 1.4462) depends on models
• Mechanical seal:
SiC/Carbon/EPDM or FPM
SiC graphite/SiC/EPDM or FPM
• Motor support in cast iron ENGJL-200 EN1561
• Pipe connection:
- Round flange (F)
- Oval flange (N)
- Loose round flange (LF)
- Victaulic® connection (V)
- Clamp connection (C)
• Commercial motors can be fitted to all of the pump models without any modifications thanks to low pump axial thrust load
• Long life of the motor bearing
• Patent Pending
• Cartridge shaft seal can be easily replaced without disassembly of motor bracket
• The spacer coupling allows easy maintenance without having to remove heavy motors over 5,5 kW
• IE3 efficiency for both 50 and 60 Hz operation, according IEC 60034-30 standard (IE3 for 60Hz is depending on motor size and voltage)
• ETM motors are available from 0,75 up to 11 kW for both 50 and 60 Hz (All other sizes including single phase motors are available with commercial IEC standard motors)
• PTC sensors (thermistors) are standard from 1,5 kW upwards for motor protection at 150°C
• Unloosable screws and sealing are standard for terminal box fixing from 0,75 kW upwards
• Stable inverter mounting on fan covers made of pressed steel
• Capacity: up to 320 m3/h
• Total Head: up to 120 m


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps
UNSPSC name: Pumps
UNSPSC code: 401515
Code: JY20
Description: Pumps
Code: PR-68
Description: Pumps
Uniclass 2015 Code: Pr_65_53
Uniclass 2015 Description: Pump products
Code: 68
Description: Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application Vertical multistage pumps
Material AISI 304

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material AISI 304
Powered by BIMobject®