GS

Unique ref.: GS
Brand: EBARA Pumps Europe
Product family: Standardised end suction pumps
Product group: In cast iron
Date of publishing: 2019-09-03
Edition number: 1
Type: Object (single object)
GS pumps unite top technical and performance features in one single solution: an extensive range (from DN 32 to size DN 200-500), variety of available materials, easy of maintenance and hydraulic efficiency - all made even better by an ability to interact with EBARA’s electronic solutions.
GS is the ideal solution for:
• applications in industrial processes
• cooling systems
• air-conditioning systems
• pressurisation and fire-fighting systems

• Maximum working pressure: 16 bar
• Liquid temperature range (clear water): -10°C to 120°C
• MEI > 0,6
• Poles: 2, 4
• Insulation class: F
• Protection degree: IP55
• Voltage: Three phase 3~230/400V ±10%
• Pump body in cast iron
• Impeller in cast iron, ductile cast iron, bronze
• Shaft in AISI 431 (EN 1.4057)
• Mechanical seal:
Mechanical type (SiC/Carbon/EPDM) - for liquid temperature up to 120°C
Gland Packing (Silicon Carbide fiber) - which guarantees wear reasistance and allows to monitor visually seal of whole pumpset
• Motor support in cast iron
• To ensure a long life service and assure highest hydraulic efficiency in the market, GS includes bronze repleaceable wear rings as standard
• All models of GS family are available with impeller made of cast iron or bronze material, to ensure the best solution for your application
• Back pull-out design: this structure enables disassembly and inspection GS pump without removing suction and discharge pipeline. Shield bearings eliminate need to add or change lubricating oil as well. GS make your maintanence easier and faster
• Available both in end suction version and in complete motor pumpset version, with motor power up to 355 kW
• Pump bodies of GS family are made in cast iron and comply to EN733 regulation. Thus, dimensionally, all GS models are interchangeable with competitor’s pumps. Additionally flanges are PN 16 (regulation EN 1092-1) allowing GS pump to be suitable for heavy application fields.
• Capacity: up to 1300 m3/h
• Total Head: up to 148 m


Material main: Cast iron
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application Standardised end suction pumps
Material Cast iron

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Cast iron
Powered by BIMobject®