RIGHT

Unique ref.: RIGHT
Brand: EBARA Pumps Europe
Product family: Submersible pumps
Product group: For wastewater
Date of publishing: 2019-08-27
Edition number: 1
Type: Object (single object)
Submersible pumps for wastewater in AISI 304 stainless steel particularly suitable for handling liquids containing solid and/or filamentary substances in suspension.
Suitable for:
• draining seepage water
• handling sewage sanitary fixtures
• draining cesspits
• discharging into the sewer

• Liquid temperature range (seepage water): 50°C
• Max. solids passage: 35 mm (spherical)
• Max. immersion:
- 7 m with 10 m cable length
- 2 m with 5 m cable length
• Poles: 2
• Insulation class: F
• Protection degree: IPX8
• Voltage:
- Single phase 1~230V ± 10%
- Three phase 3~400V ±10%
• Pump body in AISI 304 (EN 1.4301) stainless steel
• Impeller in AISI 304 (EN 1.4301) stainless steel
• Shaft in AISI 303 (EN 1.4305) stainless steel (part in contact with the liquid)
• Mechanical seal:
upper in Carbon/Ceramic/NBR (motor side)
lower in SiC/SiC/NBR (pump side)
• Equipped with 5m cable type H07RN-F with or without float switch (10m cable type H07RN-F available on request)
• Available with float switch. With this option, the flexibility of these pumps is increased. However, the choice to using the float switch requires minimum installation space to ensure the proper operation of the pump
• Capacity: up to 18 m3/h
• Total Head: up to 9,5 m


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps
UNSPSC name: Pumps
UNSPSC code: 401515
Code: JY20
Description: Pumps
Code: PR-68
Description: Pumps
Uniclass 2015 Code: Pr_65_53
Uniclass 2015 Description: Pump products
Code: 68
Description: Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application Submersible pumps ; Wastewater
Powered by BIMobject®