Publish your products
40kW Heat Pump

40kW Heat Pump

The 40 kW heat pump delivers high-efficiency performance using R744 (CO₂) refrigerant, an environmentally friendly alternative with a low global warming potential. An excellent choice for buildings that prioritize lower installation cost, minimal footprint, and maximum efficiency at typical commercial loads. 

The SANCO2 heat pump water heater system is comprised of two primary components: a heat pump and a storage tank. SANCO2 offers six main storage tank models that pair with the 40kW heat pump: 360, 455, 505, 675, 860, and 1,000-gallon sizes.

Specification
  • At Eco2 Systems, we’re redefining how homes and businesses heat water with our eco-friendly heat pump water heaters. Powered by advanced CO₂ refrigerant technology, our SANCO2 systems deliver energy-efficient hot water solutions that are safe for the planet and perfect for modern living. Designed with sustainability in mind, our innovative water heating systems combine renewable energy integration, low global warming potential, and clean energy performance. Whether for residential or commercial use, Eco2 Systems offers next-generation water heating solutions that help you decarbonize, conserve energy, and move toward a zero-emissions future. With natural refrigerants and high-performance designs, our products are the ideal choice for those looking to embrace green technology without compromising on comfort or efficiency.

Technical specification
  • Unique ref.40kw-heat-pump
  • Product familyHeat Pumps
  • Product groupGS1-400HP2A
  • TypeObject (single object)
  • Date of publishing2026-05-18
  • Edition number1
  • Height (inches)82.62
  • Width (inches)71
  • Depth (inches)32.62
Related
  • Material mainGalvanized steel
  • Weight Net (Lbs)1496
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • IFC classificationElectric Heater
  • ETIM CodeEC011794
  • ETIM NameHeat pump (water/water)
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • CSI MasterFormat 2014 Code23 81 46
  • CSI MasterFormat 2014 TitleWater-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States